Renesas Electronics

In this menu, an empty project is generated. Please use when you want to create a program from scratch.

General-purpose microcontrollers with low pin count, compact size, and low power consumption

Part Name : R5F10Y47
ROM Size : 4 KB
RAM Size : 512 B
Pin Count : 16 pin
Board : RTE510Y470TGB00000R

Low pin and internal configurable analog MCU

Part Name : R5F1057A
ROM Size : 16 KB
RAM Size : 1.5 KB
Pin Count : 24 pin
Board : YQB-R5F1057A-TB

Compact, low power, high function general-purpose microcontrollers ideal for sub-microcontrollers

Part Name : R5F1026A
ROM Size : 16 KB
RAM Size : 1.5 KB
Pin Count : 20 pin
Board : QB-R5F1026A-TB

Rich lineup of standard general-purpose microcontrollers

Part Name : R5F100LE
ROM Size : 64 KB
RAM Size : 4 KB
Pin Count : 64 pin
Board : Renesas Starter Kit for RL78/G13

Highly functional general-purpose microcontrollers suitable for motor control

Part Name : R5F104ML
ROM Size : 512 KB
RAM Size : 48 KB
Pin Count : 80 pin
Board : RL78/G14 Fast Prototyping Board

The General-purpose microcomputer with lower operating current than RL78/G13

Part Name : R5F140LK
ROM Size : 384 KB
RAM Size : 24 KB
Pin Count : 64 pin

Highly functional general-purpose microcontrollers suitable for motor control

Part Name : R5F104PJ
ROM Size : 256 KB
RAM Size : 24 KB
Pin Count : 100 pin
Board : Renesas Starter Kit for RL78/G14

Low power, compact LCD microcontrollers

Part Name : R5F10RLC
ROM Size : 32 KB
RAM Size : 1.5 KB
Pin Count : 64 pin
Board : Renesas Starter Kit for RL78/L12