Renesas Electronics

Evaluation Kits

Evaluation kits are to evaluate product performance or featured product functions for introductory use.

LED On/Off Switch
(RL78/G14) Start MCU Simulator Online

<Operation>
• The state of an LED is toggled between on and off in response to a timer interrupt.
• The cycle of the timer interrupt is repeatedly changed according to the number of times a switch is pressed in the order of the full cycle, 1/2 cycle, 1/4 cycle, 1/8 cycle, full cycle, and so on.

<MCU>
Product: RL78/G14 (30 to 100 pins, 16- to 512-KB ROM)
Features: High-performance general-purpose MCUs suitable for motor control

Learn More >>
LED On/Off Switch
(RL78/G10) Start MCU Simulator Online

<Operation>
• The state of an LED is toggled between on and off in response to a timer interrupt.
• The cycle of the timer interrupt is repeatedly changed according to the number of times a switch is pressed in the order of the full cycle, 1/2 cycle, 1/4 cycle, 1/8 cycle, full cycle, and so on.

<MCU>
Product: RL78/G10 (10 to 16 pins, 1- to 4-KB ROM)
Features: Few pins, compact, and low-power general-purpose MCU

Learn More >>
LED On/Off Switch
(RL78/G11) Start MCU Simulator Online

<Operation>
• The state of an LED is toggled between on and off in response to a timer interrupt.
• The cycle of the timer interrupt is repeatedly changed according to the number of times a switch is pressed in the order of the full cycle, 1/2 cycle, 1/4 cycle, 1/8 cycle, full cycle, and so on.

<MCU>
Product: RL78/G11 (10 to 25 pins, 16 KB ROM)
Features: Low pin and internal configurable analog MCU

Learn More >>
LED On/Off Switch
(RL78/G12) Start MCU Simulator Online

<Operation>
• The state of an LED is toggled between on and off in response to a timer interrupt.
• The cycle of the timer interrupt is repeatedly changed according to the number of times a switch is pressed in the order of the full cycle, 1/2 cycle, 1/4 cycle, 1/8 cycle, full cycle, and so on.

<MCU>
Product: RL78/G12 (20 to 30 pins, 2- to 16-KB ROM:)
Features: Compact, low-power, and high-performance general-purpose MCUs ideal for use as sub-MCUs

Learn More >>
LED On/Off Switch
(RL78/G13A) Start MCU Simulator Online

<Operation>
• The state of an LED is toggled between on and off in response to a timer interrupt.
• The cycle of the timer interrupt is repeatedly changed according to the number of times a switch is pressed in the order of the full cycle, 1/2 cycle, 1/4 cycle, 1/8 cycle, full cycle, and so on.

<MCU>
Product: RL78/G13A (44 to 100 pins, 384- to 512-KB ROM)
Features: The General-purpose microcomputer with lower operating current than RL78/G13

Learn More >>
LED Brightness Adjustment
(RL78/G13A) Start MCU Simulator Online

<Operation>
• LED2 is made to blink with a certain interval.
• The brightness of LED1 is repeatedly changed in the order of 10%, 30%, 50%, 70%, 90%, 10%, and so on when LED2 is turned on and off.
• The DMA controller is used to adjust the brightness by using the PWM output function of the timer array unit (TAU).

<MCU>
Product: RL78/G13A (44 to 100 pins, 384- to 512-KB ROM)
Features: The General-purpose microcomputer with lower operating current than RL78/G13

Learn More >>
A/D One-shot Conversion Mode
(RL78/G13A) Start MCU Simulator Online

<Operation>
• A/D conversion is executed in response to pressing SW1.
• 8-bit or 10-bit resolution is selected by pressing SW2 or SW3.

<MCU>
Product: RL78/G13A (44 to 100 pins, 384- to 512-KB ROM)
Features: The General-purpose microcomputer with lower operating current than RL78/G13

Learn More >>
Switching Operation Modes
(RL78/G13A) Start MCU Simulator Online

<Operation>
• The operating mode of an RL78/G13 is switched in response to pressing SW1.
• The operating mode is indicated by four LEDs.
• The operating mode can be selected from among three types of CPU clock and four types of standby settings.

<MCU>
Product: RL78/G13A (44 to 100 pins, 384- to 512-KB ROM)
Features: The General-purpose microcomputer with lower operating current than RL78/G13

Learn More >>

Starter Kits

Starter kits offer a user-friendly development environment for evaluating Renesas microcontrollers and microprocessors.

LED On/Off Switch
(RL78/G13) Start MCU Simulator Online

<Operation>
• The state of an LED is toggled between on and off in response to a timer interrupt.
• The cycle of the timer interrupt is repeatedly changed according to the number of times a switch is pressed in the order of the full cycle, 1/2 cycle, 1/4 cycle, 1/8 cycle, full cycle, and so on.

<MCU>
Product: RL78/G13 (20 to 100 pins, 16- to 512-KB ROM)
Features: Abundant-lineup and standard general-purpose MCUs

Learn More >>
LED On/Off Switch
(RL78/G14) Start MCU Simulator Online

<Operation>
• The state of an LED is toggled between on and off in response to a timer interrupt.
• The cycle of the timer interrupt is repeatedly changed according to the number of times a switch is pressed in the order of the full cycle, 1/2 cycle, 1/4 cycle, 1/8 cycle, full cycle, and so on.

<MCU>
Product: RL78/G14 (30 to 100 pins, 16- to 512-KB ROM)
Features: High-performance general-purpose MCUs suitable for motor control

Learn More >>
LED Brightness Adjustment
(RL78/G13) Start MCU Simulator Online

<Operation>
• LED2 is made to blink with a certain interval.
• The brightness of LED1 is repeatedly changed in the order of 10%, 30%, 50%, 70%, 90%, 10%, and so on when LED2 is turned on and off.
• The DMA controller is used to adjust the brightness by using the PWM output function of the timer array unit (TAU).

<MCU>
Product: RL78/G13 (20 to 100 pins, 16- to 512-KB ROM)
Features: Abundant-lineup and standard general-purpose MCUs

Learn More >>
LED Brightness Adjustment
(RL78/G14) Start MCU Simulator Online

<Operation>
• The duty cycle of a PWM waveform is changed to repeatedly change the brightness of an LED at a certain interval in the order of 90%, 80%, ..., 10%, 0%, 10%, ..., 90%, and so on.

<MCU>
Product: RL78/G14 (30 to 100 pins, 16- to 512-KB ROM)
Features: High-performance general-purpose MCUs suitable for motor control

Learn More >>
A/D One-shot Conversion Mode
(RL78/G13) Start MCU Simulator Online

<Operation>
• A/D conversion is executed in response to pressing SW1.
• 8-bit or 10-bit resolution is selected by pressing SW2 or SW3.

<MCU>
Product: RL78/G13 (20 to 100 pins, 16- to 512-KB ROM)
Features: Abundant-lineup and standard general-purpose MCUs

Learn More >>
Window Comparator
(RL78/G14) Start MCU Simulator Online

<Operation>
• An LED is turned on and off when the voltage input to a comparator is within a specified range.

<MCU>
Product: RL78/G14 (30 to 100 pins, 16- to 512-KB ROM)
Features: High-performance general-purpose MCUs suitable for motor control

Learn More >>
Switching Operation Modes
(RL78/G13) Start MCU Simulator Online

<Operation>
• The operating mode of an RL78/G13 is switched in response to pressing SW1.
• The operating mode is indicated by four LEDs.
• The operating mode can be selected from among three types of CPU clock and four types of standby settings.

<MCU>
Product: RL78/G13 (20 to 100 pins, 16- to 512-KB ROM)
Features: Abundant-lineup and standard general-purpose MCUs

Learn More >>
Long-time Timer
(RL78/G14) Start MCU Simulator Online

<Operation>
• A long-time timer operable in STOP mode
• The state of an LED is toggled between on and off every 5 seconds by using the ELC, RTC, and timer RJ.
• Low-power consumption and long-term measurement are possible.

<MCU>
Product: RL78/G14 (30 to 100 pins, 16- to 512-KB ROM)
Features: High-performance general-purpose MCUs suitable for motor control

Learn More >>
LCD for Thermometer
(RL78/L12) Start MCU Simulator Online

This sample program is used to obtain temperature data from a thermal sensor and display the temperature on an LCD by using the LCD controller/driver mounted on the RL78/L12.

<Operation>
• When the value from the thermal sensor changes, the display of temperature on the LCD changes accordingly.
• Temperature is displayed in degrees Celsius.

<MCU>
Product: RL78/L12 (32 to 64 pins, 8- to 32-KB ROM)
Features: Low power, compact LCD microcontrollers

Learn More >>

Reference Designs

Evaluate specified functions for the particular final applications.

New Supported! Fan Heater with Human Sensor
(RL78/G11) Start MCU Simulator Online

This sample program controls the ceramic fan heater.
In continuous operation mode, the fan and heater are automatically stopped after a specific time, and the system shifts to
human sensor mode.
In human sensor mode, the fan and heater are controlled while the human sensor is detecting a target.

<MCU>
Product: RL78/G11 (10 to 25 pins, 16KB ROM)
Features: Low pin and internal configurable analog MCU

Learn More >>
RL78 Quick
Solutions
PM2.5 Monitor
(RL78/L12) Start MCU Simulator Online

This solution is a reference design for a monitor that measures and detects the concentration of atmospheric particulate matter (PM) less than 2.5 micrometers in diameter in real-time.

<MCU>
Product: RL78/L12 (32 to 64 pins, 8- to 32-KB ROM)
Features: Low power, compact LCD microcontrollers

Learn More >>
RL78 Quick
Solutions
Infrared Human Sensor
(RL78/G10) Start MCU Simulator Online

This solution is a reference design that detects human presence/absence using an infrared sensor, and turns on/off a LED automatically.

<Operation>
• When a person is detected, the high brightness LED will light up.
•When the person leaves the detection area after a certain time, the LED will go off.

<MCU>
Product: RL78/G10 (10 to 16 pins, 1- to 4-KB ROM)
Features: Few pins, compact, and low-power general-purpose MCU

Learn More >>
RL78 Quick
Solutions
Wireless Charger
(RL78/G11) Start MCU Simulator Online

This solution is a reference design for the wireless charger that supplies power between objects using electromagnetic induction.
The waiting time has been changed in this tool to reduce the operation time.

<Operation>
• A receiver will be charged if it is placed on the wireless charger, and the green led is turned on.
• If the receiver is removed, the wireless charger stops charging, and the green led is turned off.
• If over current, overheating or abnormal voltage is detected, the red led will blink.

<MCU>
Product: RL78/G11 (10 to 25 pins, 16KB ROM)
Features: Low pin and internal configurable analog MCU

Learn More >>
RL78 Quick
Solutions
Automatic Liquid Dispenser
(RL78/G11) Start MCU Simulator Online

When a hand is detected near the nozzle, the MCU triggers the pump motor and the dispenser emits liquid. The liquid is automatically dispensed without the hand touching any part of the nozzle, resulting in a more hygienic environment.

<Operation>
• If hands are placed between the infra LED and the phototransistor, motor is activated.
• LED and buzzer are turned on to indicate liquid dispensing.

<MCU>
Product: RL78/G11 (10 to 25 pins, 16KB ROM)
Features: Low pin and internal configurable analog MCU

Learn More >>
RL78 Quick
Solutions
Window Alarm with Buzzer
(RL78/G10) Start MCU Simulator Online

This solution could be installed on windows and doors for entry etc. When vibration caused by an outside force is detected, an alarm will sound to scare off intruders.

<Operation>
• The device enters STOP mode until vibration is detected.
• When vibration is detected, the device is released from STOP mode and sounds an alarm.

<MCU>
Product: RL78/G10 (10 to 16 pins, 1- to 4-KB ROM)
Features: Few pins, compact, and low-power general-purpose MCU

Learn More >>
RL78 Quick
Solutions
Household Gas Alarm
(RL78/G10) Start MCU Simulator Online

This system is for warning people with a flashing LED and buzzing alarm as soon as a change in the carbon monoxide concentration is detected due to gas leakage, incomplete combustion, etc. This simple device could improve the level of safety in a home.
So that the operating time can be shortened, the waiting time on this tool is variable.

<Operation>
• When this system is activated, the LED is turned on, the buzzer sounds, and the system enters the normal mode.
• The LED is turned on every 3.75 seconds (every 20 seconds in normal state).
• When the following conditions are satisfied, the buzzer issues an alarm.
The carbon monoxide concentration is 50 ppm or more for 15 seconds (60 minutes in the normal state).
The carbon monoxide concentration is 100 ppm or more for 7.5 seconds (10 minutes in the normal state).
The carbon monoxide concentration is 300 ppm or more for 3.75 seconds (3 minutes in the normal state).
• When the carbon monoxide concentration is less than 50 ppm for 60 seconds, the system returns to the normal mode.

<MCU>
Product: RL78/G10 (10 to 16 pins, 1- to 4-KB ROM)
Features: Few pins, compact, and low-power general-purpose MCU

Learn More >>
Automatic Hand Soap Dispenser
(RL78/G10) Start MCU Simulator Online

In this sample program, when the human sensor detects a hand, the motor is driven to discharge the hand soap for 2 seconds.

<MCU>
Product: RL78/G10 (10 to 16 pins, 1- to 4-KB ROM)
Features: Few pins, compact, and low-power general-purpose MCU

Learn More >>
Automatic Air Volume
(RL78/G10) Start MCU Simulator Online

Temperature data is acquired from the temperature sensor every 3 minutes, and the fan is controlled according to the temperature.
So that the operating time can be shortened, the check interval of temperature is changed to several seconds on this tool.

<Operation>
• The fan is controlled according to the temperature.
Lower than 20°C : Stopped
20°C to 28°C : Low-speed rotation
28°C to 35°C : Medium-speed rotation
35°C or higher : High-speed rotation

<MCU>
Product: RL78/G10 (10 to 16 pins, 1- to 4-KB ROM)
Features: Few pins, compact, and low-power general-purpose MCU

Learn More >>